Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SVT - V-grooved Wheel
Bill of material
150 SVT-30
ORDERNO
Article-number
150 SVT-30
WDWOF
Wheel-Ø without flange
125 mm
WDWF
Wheel-Ø with flange
150 mm
WW
Wheel width
45 mm
LC
Load capacity
2380 kg
HW
Hub width
45 mm
WB
Wheel bearing
Borehole and keyway
BD
Bore diameter
30 H7 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices